Menu Search

Fixed Plate Castor 80.0 mm 22.0 mm Dark Grey

Natural rubber grey tyre with zinc plated steel housing.
Item code:

491058

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 31 £ 10.318
32 + £ 5.1416
Standard pack: 32

Order in multiple of 8

Total price:

£ 82.54

8 x £ 10.318

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Fixed Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us