Menu Search

Caster 50.0 mm 40.0 kg Screw Mount Dark Grey

Grey Natural Rubber Castor Tyre that is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491060

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
13 - 51 £ 9.6406
52 + £ 4.7525
Standard pack: 52

Order in multiple of 13

Total price:

£ 125.33

13 x £ 9.6406

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us