Menu Search

Caster 80.0 mm 60.0 kg Screw Mount Dark Grey

Black thermoplastic tyre with zinc plated steel housing.
Item code:

491069

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 £ 21.1782
32 + £ 10.4873
Standard pack: 32

Order any quantity

Total price:

£ 21.18

1 x £ 21.1782

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Load Capacity 60.0 kg
Wheel Width 22.0 mm
Wheel Diameter 80.0 mm
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Overall Height 109.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us