Menu Search

Caster 100.0 mm 80.0 kg Screw Mount Dark Grey

Black thermoplastic tyre with zinc plated steel housing.
Item code:

491070

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 15 £ 23.9451
16 + £ 11.8814
Standard pack: 16

Order any quantity

Total price:

£ 23.95

1 x £ 23.9451

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us