Menu Search

Caster 63.0 mm 40.0 kg Screw On 47.0 mm Grey

Grey Natural Rubber Castor Tyre that is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

494740

53 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 59 £ 13.0799
60 + £ 6.7397
Standard pack: 60

Order any quantity

Total price:

£ 13.08

1 x £ 13.0799

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Swivel Plate Castor With Brake
Mount Type Screw On
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us