10277782
494742
| Quantity | Unit price |
|---|---|
| 12 - 119 | £ 7.5212 |
| 120 + | £ 3.5861 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | Plastic |
|---|---|
| Caster Housing Material | Steel |
| Colour | Grey |
| Caster Type | Bolt Hole Castor |
| Mount Type | Bolt Hole |
| Load Capacity | 25.0 kg |
| Load Capacity | 25.0 kg |
| Wheel Width | 0.728 in |
| Wheel Width | 18.5 mm |
| Wheel Diameter | 1.575 in |
| Wheel Diameter | 40.0 mm |
| Caster Housing Full Material | Steel |
| Caster Housing Finish | Zinc Plated |
| Overall Height | 2.461 in |
| Overall Height | 62.5 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue