Menu Search

Caster 50.0 mm 35.0 kg Bolt Hole Grey

Grey Natural Rubber Castor Tyre that is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

494743

127 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 6.6181
100 + £ 3.4185
Standard pack: 100

Order in multiple of 10

Total price:

£ 66.18

10 x £ 6.6181

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Bolt Hole Castor
Mount Type Bolt Hole
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 4016999190

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us