Menu Search

Caster 50.0 mm 35.0 kg Threaded Stem Grey

Grey natural rubber tyre and zinc plated steel housing.
Item code:

497926

182 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 71 £ 12.5588
72 + £ 5.9198
Standard pack: 72

Order any quantity

Total price:

£ 12.56

1 x £ 12.5588

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Threaded Stem Castor With Brake
Mount Type Threaded Stem
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us