Menu Search

Threaded Stem Castor 50.0 mm (DIA) 24.0 mm (W)

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

497955

52 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 51 £ 11.5687
52 + £ 5.4612
Standard pack: 52

Order any quantity

Total price:

£ 11.57

1 x £ 11.5687

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Dark Grey
Caster Type Threaded Stem Castor
Mount Type Threaded Stem
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us