Quantity | Unit price |
---|---|
1 - 11 | £ 32.7043 |
12 + | £ 15.4023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Dark Grey |
Caster Type | Threaded Stem Castor With Brake |
Mount Type | Threaded Stem |
Load Capacity | 80.0 kg |
Load Capacity | 80.0 kg |
Wheel Width | 33.0 mm |
Wheel Width | 1.299 in |
Wheel Diameter | 125.0 mm |
Wheel Diameter | 4.921 in |
Caster Housing Full Material | Steel |
Caster Housing Finish | Zinc Plated |
Overall Height | 187.0 mm |
Overall Height | 7.362 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue