Menu Search

Twinwheel Castor 50.0 mm 70.0 kg Threaded Stem Grey

Grey natural rubber twinwheel castor with brake and zinc plated steel housing.
Item code:

499656

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 £ 20.7924
32 + £ 9.2271
Standard pack: 32

Order any quantity

Total price:

£ 20.79

1 x £ 20.7924

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Caster Housing Material Steel
Colour Grey
Caster Type Twinwheel Threaded Stem Castor With Brake
Mount Type Threaded Stem
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us