Menu Search

Twinwheel Castor 50.0 mm 70.0 kg Screw Mount Grey

Grey natural rubber twinwheel castor with zinc plated steel housing.
Item code:

499657

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 12.2192
40 + £ 5.4216
Standard pack: 40

Order any quantity

Total price:

£ 12.22

1 x £ 12.2192

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Caster Housing Material Steel
Colour Grey
Caster Type Twinwheel Swivel Plate Castor
Mount Type Screw Mount
Load Capacity 70.0 kg
Wheel Width 44.0 mm
Wheel Diameter 50.0 mm
Caster Housing Full Material Steel
Caster Housing Finish Zinc Plated
Overall Height 79.0 mm
Commodity Code 8302200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us