10292709
499658
| Quantity | Unit price |
|---|---|
| 1 - 31 | £ 19.6136 |
| 32 + | £ 8.7313 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Caster Housing Material | Steel |
|---|---|
| Colour | Grey |
| Caster Type | Twinwheel Swivel Plate Castor With Brake |
| Mount Type | Screw Mount |
| Load Capacity | 70.0 kg |
| Load Capacity | 70.0 kg |
| Wheel Width | 1.732 in |
| Wheel Width | 44.0 mm |
| Wheel Diameter | 1.969 in |
| Wheel Diameter | 50.0 mm |
| Caster Housing Full Material | Steel |
| Caster Housing Finish | Zinc Plated |
| Overall Height | 3.11 in |
| Overall Height | 79.0 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue