Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
---|---|---|---|---|---|
£ 1.6837 - £ 1.7539 | Request the lead time here |
|
|
||
£ 0.3557 - £ 0.371 | Request the lead time here |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
£ 0.692 - £ 0.7198 | 3495 In stock |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
£ 1.1575 - £ 1.2062 | 3750 In stock |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
£ 0.7492 - £ 0.7647 | 3000 In stock |
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
£ 0.7492 - £ 0.7647 | 2775 In stock |
|
|
||
£ 1.3171 - £ 1.3714 | 1793 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
494642 | £ 0.7492 - £ 0.7647 | 5598 In stock |
0.815 in
20.7 mm
|
0.78 in
19.8 mm
|
|
£ 0.4738 - £ 0.4933 | 9002 In stock |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
£ 0.692 - £ 0.7198 | 33481 In stock |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
£ 1.1575 - £ 1.2062 | 3236 In stock |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
494631 | £ 1.2263 - £ 1.2501 | 1450 In stock |
|
|
|
494635 | £ 1.2263 - £ 1.2501 | 25787 In stock |
|
|
|
£ 0.3557 - £ 0.371 | 13682 In stock |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
£ 0.4738 - £ 0.4933 | 24391 In stock |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
£ 0.692 - £ 0.7198 | 4467 In stock |
1.28 in
32.5 mm
|
0.276 in
7.0 mm
|
||
£ 0.5865 - £ 0.5977 | 2094 In stock |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.5458 - £ 0.5556 | 11832 In stock |
|
|
||
£ 1.104 - £ 1.1512 | Request the lead time here |
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
£ 1.3185 - £ 1.3729 | 2996 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.