Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Panel Hole Diameter | Insert Diameter | View | |
---|---|---|---|---|---|
£ 0.3557 - £ 0.371 | 3666 In stock |
0.925 in
23.5 mm
|
0.157 in
4.0 mm
|
||
£ 0.4738 - £ 0.4933 | 7411 In stock |
1.083 in
27.5 mm
|
0.197 in
5.0 mm
|
||
£ 1.1575 - £ 1.2062 | 98 In stock |
1.555 in
39.5 mm
|
0.433 in
11.0 mm
|
||
494629 | £ 0.7366 - £ 0.7366 | 2832 In stock |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|
494633 | £ 0.6833 - £ 0.6973 | Request the lead time here |
|
|
|
£ 1.104 - £ 1.1512 | Request the lead time here |
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
£ 1.3171 - £ 1.3714 | 19048 In stock |
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
£ 1.104 - £ 1.1512 | 1641 In stock |
0.787 in
20.0 mm
|
|
||
£ 1.0466 - £ 1.0913 | 1668 In stock |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
£ 1.0757 - £ 1.1203 | Request the lead time here |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
£ 1.2864 - £ 1.3394 | 1978 In stock |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
£ 1.285 - £ 1.338 | 1869 In stock |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
£ 1.0771 - £ 1.1231 | 25316 In stock |
0.807 in
20.5 mm
|
0.157 in
4.0 mm
|
||
£ 1.2864 - £ 1.3394 | 3046 In stock |
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.