Quantity | Unit price |
---|---|
100 - 499 | £ 0.5924 |
500 + | £ 0.5035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Standard Tie |
---|---|
Maximum Cable Bundle Diameter | 102.0 mm |
Maximum Cable Bundle Diameter | 4.016 in |
Minimum Loop Tensile Strength | 113.4 kg |
Minimum Loop Tensile Strength | 250 lbs |
Overall Length | 362.0 mm |
Overall Length | 14.252 in |
UL/CSA Description | UL E309388 |
Coating | Uncoated |
Full Material | 304 Stainless Steel |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.