Quantity | Unit price |
---|---|
1 + | £ 28.2443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Latch Material | Stainless Steel |
---|---|
Cam Material | Stainless Steel |
Latch Style | Compression Latch |
Handle Type | Tool Operated Handle |
Key Type | No Key |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Grip Range | 25.2 - 28.4 mm |
Grip Range | 0.992 - 1.118 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Housing Height | 21.5 mm |
Housing Height | 0.846 in |
Commodity Code | 7326909890 |
Mounting Hole Width | 13.5 mm |
Mounting Hole Width | 0.531 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.