Menu Search

Mini Quarter Turn Locks - 45 Degree Mounting Hole

In stock

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
18 results
Product SKUs information
Essentra Part Number Price range Availability Latch Style Colour Finish Cam Material Key Type Grip Length View
20067427 £ 4.9994 - £ 6.9991 403 In stock
Natural
£ 4.9994 - £ 6.9991 250 In stock
Natural
£ 4.9994 - £ 6.9991 Request the lead time here
Natural
£ 4.9994 - £ 6.9991 42 In stock
Natural
£ 4.9994 - £ 6.9991 173 In stock
Natural
£ 4.9994 - £ 6.9991 Request the lead time here
Black
£ 1.3311 - £ 2.0707 32 In stock
Black
£ 4.9994 - £ 6.9991 Request the lead time here
Black
£ 4.9994 - £ 6.9991 975 In stock
Natural
£ 1.3311 - £ 2.0707 Request the lead time here
Black
£ 1.697 - £ 2.6398 35 In stock
Natural
£ 4.9994 - £ 6.9991 Request the lead time here
Black
£ 4.9994 - £ 6.9991 16 In stock
Black
£ 4.9994 - £ 6.9991 164 In stock
Black
£ 4.9994 - £ 6.9991 Request the lead time here
Natural
£ 4.9994 - £ 6.9991 Request the lead time here
Black
£ 4.9994 - £ 6.9991 328 In stock
Natural
£ 4.9994 - £ 6.9991 Request the lead time here
Black
Quarter Turn Lock Natural

20067427

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
403 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Natural

20067465

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
250 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Natural

20067502

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Natural

20067441

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
42 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Natural

20067526

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
173 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Black

20067373

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301409000
Quarter Turn Lock Black

20067458

Price Range
£ 2.0707 - £ 1.3311

Stock Levels
32 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301409000
Quarter Turn Lock Black

20067434

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    7907000090
Quarter Turn Lock Natural

20067489

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
975 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    7907000090
Quarter Turn Lock Black

20067397

Price Range
£ 2.0707 - £ 1.3311

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301409000
Quarter Turn Lock Natural

20124045

Price Range
£ 2.6398 - £ 1.697

Stock Levels
35 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Black

20124083

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn Lock Black

20124069

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
16 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn Lock Black

20124076

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
164 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn Lock Natural

20124021

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Black

20124090

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301300000
Quarter Turn Lock Natural

20124038

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
328 In stock
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Natural
  • Commodity Code
    8301300000
Quarter Turn Lock Black

20124052

Price Range
£ 6.9991 - £ 4.9994

Stock Levels
Request the lead time here
Attributes
  • Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Commodity Code
    8301409000