Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1075 - £ 0.1121 | 14685 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
||
£ 0.3353 - £ 0.3622 | 9446 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
£ 0.1926 - £ 0.2219 | 5805 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
£ 0.0858 - £ 0.104 | 120998 In stock |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
||
£ 0.0929 - £ 0.1123 | 1000 In stock |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.114 in
2.9 mm
|
|
||
£ 0.0858 - £ 0.104 | 5000 In stock |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
||
£ 0.2341 - £ 0.267 | 22608 In stock |
0.492 in
12.5 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
||
MWSB-1-01A2-RT | £ 0.1926 - £ 0.2219 | 29007 In stock |
0.173 in
4.4 mm
|
0.173 in
4.4 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
MWSEB-2-01A2-RT | £ 0.0708 - £ 0.0754 | 6222 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
MWSEB-4-01A2-RT | £ 0.1067 - £ 0.1111 | Request the lead time here |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
£ 0.157 - £ 0.1639 | 79673 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
||
MWSSEBE-1-01A2 | £ 0.1561 - £ 0.2219 | 24561 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
£ 0.1634 - £ 0.1865 | 26837 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
£ 0.1926 - £ 0.2219 | 26801 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.335 in
8.5 mm
|
|
||
£ 0.0858 - £ 0.104 | 12144 In stock |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.114 in
2.9 mm
|
|
||
MWSET2-1-01 | £ 0.0858 - £ 0.104 | 8669 In stock |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.039 - 0.047 in
1.0 - 1.2 mm
|
|
MWSET1-1-19 | £ 0.0929 - £ 0.1123 | 2980 In stock |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
|
£ 0.1907 - £ 0.2173 | 15924 In stock |
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
||
£ 0.0708 - £ 0.0754 | 4995 In stock |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
||
MWS-1-01 | £ 0.1634 - £ 0.1865 | 758183 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.