Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
MWSSEB-1-01A2 | £ 0.1926 - £ 0.2219 | 979 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
£ 0.0743 - £ 0.0917 | 46000 In stock |
0.319 in
8.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
£ 0.0743 - £ 0.0917 | Request the lead time here |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.303 in
7.7 mm
|
|
||
£ 0.0743 - £ 0.0917 | Request the lead time here |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.236 in
6.0 mm
|
|
||
£ 0.0743 - £ 0.0917 | 17000 In stock |
0.264 in
6.7 mm
|
0.138 in
3.5 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
£ 0.0743 - £ 0.0917 | 21000 In stock |
0.319 in
8.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
£ 0.0743 - £ 0.0917 | 25000 In stock |
0.358 in
9.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.303 in
7.7 mm
|
|
||
MWSEA2-1-3-01 | £ 0.0743 - £ 0.0917 | 14000 In stock |
0.358 in
9.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.236 in
6.0 mm
|
|
|
£ 0.0854 - £ 0.1054 | Request the lead time here |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.303 in
7.7 mm
|
|
||
£ 0.0854 - £ 0.1054 | Request the lead time here |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.236 in
6.0 mm
|
|
||
£ 0.0743 - £ 0.0917 | 23200 In stock |
0.264 in
6.7 mm
|
0.138 in
3.5 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
£ 0.0854 - £ 0.1054 | Request the lead time here |
0.319 in
8.1 mm
|
0.138 in
3.5 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
£ 0.0743 - £ 0.0917 | 19000 In stock |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
£ 0.0743 - £ 0.0917 | 4000 In stock |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.236 in
6.0 mm
|
|
||
£ 0.0743 - £ 0.0917 | 1000 In stock |
0.319 in
8.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.154 in
3.9 mm
|
|
||
MWSEA1-1-2-19 | £ 0.0854 - £ 0.1054 | 4000 In stock |
0.319 in
8.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.154 in
3.9 mm
|
|
|
£ 0.0743 - £ 0.0917 | 3750 In stock |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.303 in
7.7 mm
|
|
||
£ 0.0854 - £ 0.1054 | 58000 In stock |
0.264 in
6.7 mm
|
0.138 in
3.5 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
MWSEA1-4-19 | £ 0.0854 - £ 0.1054 | Request the lead time here |
0.358 in
9.1 mm
|
0.118 in
3.0 mm
|
Push In
|
0.303 in
7.7 mm
|
|
|
£ 0.0854 - £ 0.1054 | Request the lead time here |
0.264 in
6.7 mm
|
0.138 in
3.5 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.