Quantity | Unit price |
---|---|
1 - 2 | £ 54.7197 |
3 - 4 | £ 51.98 |
5 - 9 | £ 49.25 |
10 + | £ 43.78 |
Carriage Style | Standard |
---|---|
For rail | 12.0 |
l1 | 47.6 |
l2 | 34.0 |
l3 | 20.0 |
l4 | 25.0 |
h1 | 13.0 |
h2 | 10.2 |
h3 | 3.5 |
h4 | 7.5 |
h5 | 4.5 |
h6 | 4.3 |
d1 | M3 |
d2 | 3.5 |
d3 | 6.0 |
d4 | 1.3 |
w1 | 27.0 |
w2 | 20.0 |
w3 | 12.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue