Quantity | Unit price |
---|---|
1 - 2 | £ 67.1724 |
3 - 4 | £ 63.81 |
5 - 9 | £ 60.46 |
10 + | £ 53.74 |
Carriage Style | Wide |
---|---|
For rail | 24.0 |
l1 | 59.4 |
l2 | 46.0 |
l3 | 28.0 |
l4 | 40.0 |
h1 | 14.0 |
h2 | 10.1 |
h3 | 3.5 |
h4 | 8.5 |
h5 | 4.5 |
h6 | 4.5 |
d1 | M3 |
d2 | 4.5 |
d3 | 8.0 |
d4 | 1.3 |
w1 | 40.0 |
w2 | 28.0 |
w3 | 24.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.