Menu Search

Furniture Joint Connector Block 14.0 mm 30.0 mm LDPE - PIR White

Various KD Fittings in a choice of types and styles in plastic material options. Part of an extended Furniture Connector Fittings range (each component part is sold separately).
Essentra Part Number:

10140260

Manufacturer Part Number:

51959

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2763
3000 + £ 0.104
Standard pack: 3000

Order in multiple of 300

Total price:

£ 82.89

300 x £ 0.2763

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 16.5 mm
Hole Diameter 4.6 mm
Overall Depth 13.5 mm
Overall Height 14.0 mm
Overall Width 30.0 mm
Full Material Polyethylene
Commodity Code 3926909790
Block Type Cored Out
Recycled Content Percentage % 98%

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us