Menu Search

Twist Ties Adhesive 20.0 mm PA Natural

This twist lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

460349

77592 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3748
500 - 999 £ 0.3373
1000 + £ 0.3036
Standard pack: 100

Order in multiple of 100

Total price:

£ 37.48

100 x £ 0.3748

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Adhesive
Material Flammability Standard UL94 V-2
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us