Menu Search

Twist Ties Adhesive 12.7 mm PA Natural

This kurly lock comes with an adhesive backing and is manufactured from natural nylon. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Rated to UL94 V-0.
Item code:

KLB-450A4-RT-19

12144 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.3891
5000 + £ 0.3807
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 389.10

1000 x £ 0.3891

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Base Material Acrylic Based Adhesive
Colour Natural
Mounting Method Adhesive
Material Flammability Standard UL94 V-0
UL/CSA Description UL E71558
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us