Menu Search

Twist Ties Screw On 20.3 mm PA Natural

This screw mount twist lock is used to secure wire and cable harnesses in place in your assemblies. Manufactured from natural nylon and rated to UL94 V-2
Item code:

KLH-750-01

7552 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1451
5000 - 9999 £ 0.1341
10000 + £ 0.128
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 145.10

1000 x £ 0.1451

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Colour Natural
Mounting Method Screw On
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us