Menu Search

Twist Ties Clip On 15.2 mm PA Natural

This kurly lock has a push-in arrowhead clip and is angled to 90° to accommodate installations in hard to reach places. The lock is manufactured from natural nylon. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

SKLO-550-01

7998 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1417
5000 - 9999 £ 0.1386
10000 + £ 0.1359
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 141.70

1000 x £ 0.1417

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Colour Natural
Mounting Method Clip On
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71849
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us