Menu Search

Twist Ties Screw On 21.6 mm PA Natural

This screw mount twist lock is used to secure wire and cable harnesses in place in your assemblies. Manufactured from natural nylon and rated to UL94 V-2
Item code:

TLH-800-01

840 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2682
5000 + £ 0.2626
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 268.20

1000 x £ 0.2682

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Screw On
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us