Menu Search

Twist Ties Clip On 7.6 mm PA Natural

This hinge twist lock is made of natural UL94-V-0 nylon 6/6. It is fitted with a snap in rivet to push into a 4.8mm hole diameter in a panel of 1.6 mm. Rivet and twist cable tie are attached by a hinge system for movement flexibility. The twist tie has a cables bundle diameter of 5.1 to 7.6 mm
Item code:

TLSE1-250-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2417
5000 - 9999 £ 0.2362
10000 + £ 0.232
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 241.70

1000 x £ 0.2417

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Clip On
Material Flammability Standard UL94 V-0
Full Material Polyamide 66
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us