Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.15 |
5000 - 9999 | £ 0.1473 |
10000 + | £ 0.1445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Certification | UL |
---|---|
Colour | Natural |
Head Type | Pan Head |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Mounting Method | Push Fit |
Minimum Loop Tensile Strength | 13.6 kg |
Minimum Loop Tensile Strength | 30 lbs |
Overall Length | 160.0 mm |
Overall Length | 6.299 in |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.