Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
79 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Mounting Method View
£ 0.6336 - £ 0.6336 6030 In stock
5.0 mm
40.0 mm
155.0 mm
Black
22.0 kg
Screw
461266 £ 3.9326 - £ 3.9326 14368 In stock
6.0 mm
122.0 mm
398.0 mm
Black
18.0 kg
Screw
TOAH-18-01 £ 0.346 - £ 0.3529 15216 In stock
6.4 mm
28.5 mm
118.6 mm
Natural
8.2 kg
Push Fit
£ 0.0436 - £ 0.0473 1530379 In stock
6.4 mm
23.0 mm
198.0 mm
Natural
22.7 kg
Push Fit
£ 2.0149 - £ 2.0149 Request the lead time here
5.4 mm
37.0 mm
152.5 mm
Natural
13.0 kg
Push Fit
£ 0.9866 - £ 0.9866 9177 In stock
6.4 mm
50.0 mm
202.0 mm
Natural
8.0 kg
Push Fit
WIT-30RRA-12-M £ 0.1681 - £ 0.175 955 In stock
4.8 mm
31.8 mm
173.0 mm
Natural
13.6 kg
Push Fit
WIT-30RRAA-12-M £ 0.1931 - £ 0.2015 341957 In stock
6.4 mm
31.8 mm
174.3 mm
Natural
13.6 kg
Push Fit
£ 1.6675 - £ 1.6675 12464 In stock
4.8 mm
85.0 mm
300.0 mm
Natural
22.0 kg
Screw
WIT-30RCA-16-M £ 0.104 - £ 0.1083 19920 In stock
31.8 mm
180.2 mm
Natural
13.0 kg
Push Fit
£ 0.8296 - £ 0.8296 38990 In stock
4.8 mm
40.0 mm
168.0 mm
Natural
8.0 kg
Push Fit
£ 0.9866 - £ 0.9866 2096 In stock
6.0 mm
50.0 mm
201.0 mm
Natural
18.0 kg
Push Fit
£ 0.9866 - £ 0.9866 27984 In stock
6.0 mm
50.0 mm
201.0 mm
Black
18.0 kg
Push Fit
£ 0.7893 - £ 0.7893 5320 In stock
6.4 mm
50.0 mm
203.0 mm
Black
22.0 kg
Push Fit
£ 0.1681 - £ 0.175 38960 In stock
4.8 mm
50.8 mm
225.4 mm
Natural
22.7 kg
Push Fit
£ 0.2765 - £ 0.2834 1528052 In stock
4.8 mm
31.8 mm
Natural
13.6 kg
Push Fit
£ 0.5183 - £ 0.5183 24469 In stock
4.8 mm
30.0 mm
131.0 mm
Black
18.0 kg
Push Fit
£ 0.1445 - £ 0.15 Request the lead time here
40.0 mm
185.0 mm
Green
18.1 kg
Push Fit
TOBS-18-01A-RT £ 0.5058 - £ 0.5058 Request the lead time here
6.0 mm
19.1 mm
117.1 mm
Black
8.2 kg
Screw & Adhesive
£ 2.4179 - £ 2.4179 95 In stock
5.4 mm
37.0 mm
151.0 mm
Black
13.0 kg
Push Fit
  • of 4
Cable Tie 155.0 mm 40.0 mm PA Black

461262

Price Range
£ 0.6336 - £ 0.6336

Stock Levels
6030 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
Cable Tie 398.0 mm 122.0 mm PA Black

461266

Price Range
£ 3.9326 - £ 3.9326

Stock Levels
14368 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Screw
Cable Tie 118.6 mm 28.5 mm PA Natural

TOAH-18-01

Price Range
£ 0.3529 - £ 0.346

Stock Levels
15216 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    8.2 kg
Cable Tie 198.0 mm 23.0 mm PA Natural

WIT-50SA-01

Price Range
£ 0.0473 - £ 0.0436

Stock Levels
1530379 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.7 kg
Cable Tie 152.5 mm 37.0 mm PA Natural

461259

Price Range
£ 2.0149 - £ 2.0149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg
Cable Tie 202.0 mm 50.0 mm PA Natural

462764

Price Range
£ 0.9866 - £ 0.9866

Stock Levels
9177 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 173.0 mm 31.8 mm PA Natural

WIT-30RRA-12-M

Price Range
£ 0.175 - £ 0.1681

Stock Levels
955 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
Cable Tie 174.3 mm 31.8 mm PA Natural

WIT-30RRAA-12-M

Price Range
£ 0.2015 - £ 0.1931

Stock Levels
341957 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.6 kg
Cable Tie 300.0 mm 85.0 mm PA Natural

461245

Price Range
£ 1.6675 - £ 1.6675

Stock Levels
12464 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
Cable Tie 180.2 mm 31.8 mm PA Natural

WIT-30RCA-16-M

Price Range
£ 0.1083 - £ 0.104

Stock Levels
19920 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    180.2 mm
Cable Tie 168.0 mm 40.0 mm PA Natural

461260

Price Range
£ 0.8296 - £ 0.8296

Stock Levels
38990 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 201.0 mm 50.0 mm PA Natural

462696

Price Range
£ 0.9866 - £ 0.9866

Stock Levels
2096 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 201.0 mm 50.0 mm PA Black

462707

Price Range
£ 0.9866 - £ 0.9866

Stock Levels
27984 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 203.0 mm 50.0 mm PA Black

462701

Price Range
£ 0.7893 - £ 0.7893

Stock Levels
5320 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 225.4 mm 50.8 mm PA Natural

WIT-50RLA-M

Price Range
£ 0.175 - £ 0.1681

Stock Levels
38960 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
Cable Tie 31.8 mm PA Natural

WIT-30RAR1-2

Price Range
£ 0.2834 - £ 0.2765

Stock Levels
1528052 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.6 kg
Cable Tie 131.0 mm 30.0 mm PA Black

462708

Price Range
£ 0.5183 - £ 0.5183

Stock Levels
24469 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 185.0 mm 40.0 mm PA Green

CRTA-C1-19GR

Price Range
£ 0.15 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.1 kg
  • Overall Length
    185.0 mm
Cable Tie 117.1 mm 19.1 mm PA Black

TOBS-18-01A-RT

Price Range
£ 0.5058 - £ 0.5058

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Screw & Adhesive
  • Minimum Loop Tensile Strength
    8.2 kg
  • Overall Length
    117.1 mm
Cable Tie 151.0 mm 37.0 mm PA Black

461278

Price Range
£ 2.4179 - £ 2.4179

Stock Levels
95 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    5.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg