These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|---|
£ 2.4179 - £ 2.4179 | 95 In stock |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
5.945 in
151.0 mm
|
Black
|
13.0 kg
13.0 kg
|
Push Fit
|
||
£ 0.257 - £ 0.257 | 5812 In stock |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
462765 | £ 0.257 - £ 0.257 | 377 In stock |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
|
£ 0.5183 - £ 0.5183 | 298 In stock |
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
£ 0.1242 - £ 0.1295 | 417 In stock |
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
6.693 in
170.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
£ 0.5183 - £ 0.5183 | 6511 In stock |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||
£ 0.6281 - £ 0.6281 | 63285 In stock |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
£ 0.1445 - £ 0.15 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Red
|
40 lbs
18.1 kg
|
Push Fit
|
||
£ 4.2522 - £ 4.2522 | 233 In stock |
|
0.669 in
17.0 mm
|
|
Natural
|
|
Adhesive
|
||
462695 | £ 0.6281 - £ 0.6281 | 276 In stock |
0.181 in
4.6 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
|
£ 0.6281 - £ 0.6281 | 2177 In stock |
0.236 in
6.0 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
462700 | £ 0.7893 - £ 0.7893 | 2583 In stock |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
|
£ 0.119 - £ 0.124 | 36000 In stock |
0.252 in
6.4 mm
|
1 in
25.4 mm
|
5.315 in
135.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
£ 0.5183 - £ 0.5183 | 3000 In stock |
0.189 in
4.8 mm
|
1 in
25.4 mm
|
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
462699 | £ 0.9866 - £ 0.9866 | 300 In stock |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
|
£ 0.1445 - £ 0.15 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Blue
|
40 lbs
18.1 kg
|
Push Fit
|
||
£ 0.1445 - £ 0.15 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Yellow
|
40 lbs
18.1 kg
|
Push Fit
|
||
£ 6.3923 - £ 6.3923 | 1026 In stock |
|
1.024 in
26.0 mm
|
|
Natural
|
|
Adhesive
|
||
£ 0.9977 - £ 0.9977 | 1500 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
£ 0.5183 - £ 0.5183 | 15295 In stock |
0.181 in
4.6 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.