Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Mounting Method View
£ 0.1445 - £ 0.15 Request the lead time here
40.0 mm
185.0 mm
Red
18.1 kg
Push Fit
£ 4.2522 - £ 4.2522 233 In stock
17.0 mm
Natural
Adhesive
462695 £ 0.6281 - £ 0.6281 276 In stock
4.6 mm
36.0 mm
157.0 mm
Natural
22.0 kg
Push Fit
£ 0.6281 - £ 0.6281 2177 In stock
6.0 mm
36.0 mm
157.0 mm
Black
22.0 kg
Push Fit
462700 £ 0.7893 - £ 0.7893 2583 In stock
4.8 mm
50.0 mm
203.0 mm
Black
22.0 kg
Push Fit
£ 0.119 - £ 0.124 36000 In stock
6.4 mm
25.4 mm
135.0 mm
Natural
22.7 kg
Push Fit
£ 0.5183 - £ 0.5183 3000 In stock
4.8 mm
25.4 mm
Natural
13.6 kg
Push Fit
462699 £ 0.9866 - £ 0.9866 300 In stock
4.8 mm
50.0 mm
207.0 mm
Natural
22.0 kg
Push Fit
£ 0.1445 - £ 0.15 Request the lead time here
40.0 mm
185.0 mm
Blue
18.1 kg
Push Fit
£ 0.1445 - £ 0.15 Request the lead time here
40.0 mm
185.0 mm
Yellow
18.1 kg
Push Fit
£ 6.3923 - £ 6.3923 1026 In stock
26.0 mm
Natural
Adhesive
£ 0.9977 - £ 0.9977 1500 In stock
4.8 mm
40.0 mm
168.0 mm
Black
18.0 kg
Push Fit
£ 0.5183 - £ 0.5183 15295 In stock
4.6 mm
30.0 mm
132.0 mm
Black
18.0 kg
Push Fit
£ 0.5183 - £ 0.5183 1750 In stock
4.0 mm
30.0 mm
132.0 mm
Natural
18.0 kg
Push Fit
£ 0.9866 - £ 0.9866 Request the lead time here
6.4 mm
50.0 mm
202.0 mm
Black
8.0 kg
Push Fit
£ 0.1293 - £ 0.1347 10617 In stock
6.4 mm
44.5 mm
200.0 mm
Natural
22.7 kg
Push Fit
£ 0.6281 - £ 0.6281 35200 In stock
4.8 mm
38.0 mm
157.5 mm
Natural
18.0 kg
Push Fit
£ 0.1611 - £ 0.1653 60696 In stock
4.8 mm
50.0 mm
207.0 mm
Black
22.0 kg
Push Fit
£ 0.1445 - £ 0.15 Request the lead time here
40.0 mm
185.0 mm
White
18.1 kg
Push Fit
£ 0.657 - £ 0.7281 Request the lead time here
22.0 mm
Natural
Adhesive
  • of 5
Cable Tie 185.0 mm 40.0 mm PA Red

CRTA-C1-19RD

Price Range
£ 0.15 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.1 kg
  • Overall Length
    185.0 mm
Cable Clamp Adjustable Adhesive PA Natural

460297

Price Range
£ 4.2522 - £ 4.2522

Stock Levels
233 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Mounting Method
    Adhesive
  • Cable Bundle Diameter Range
    17.0 mm
  • Material Flammability Standard
    UL94 V-2
Cable Tie 157.0 mm 36.0 mm PA Natural

462695

Price Range
£ 0.6281 - £ 0.6281

Stock Levels
276 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 157.0 mm 36.0 mm PA Black

462706

Price Range
£ 0.6281 - £ 0.6281

Stock Levels
2177 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.0 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 203.0 mm 50.0 mm PA Black

462700

Price Range
£ 0.7893 - £ 0.7893

Stock Levels
2583 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 135.0 mm 25.4 mm PA Natural

WIT-50RLA-1

Price Range
£ 0.124 - £ 0.119

Stock Levels
36000 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.7 kg
Cable Tie 25.4 mm PA Natural

WIT-30LAR1-2

Price Range
£ 0.5183 - £ 0.5183

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.6 kg
Cable Tie 207.0 mm 50.0 mm PA Natural

462699

Price Range
£ 0.9866 - £ 0.9866

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 185.0 mm 40.0 mm PA Blue

CRTA-C1-19BL

Price Range
£ 0.15 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.1 kg
  • Overall Length
    185.0 mm
Cable Tie 185.0 mm 40.0 mm PA Yellow

CRTA-C1-19YL

Price Range
£ 0.15 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.1 kg
  • Overall Length
    185.0 mm
Cable Clamp Adjustable Adhesive PA Natural

460299

Price Range
£ 6.3923 - £ 6.3923

Stock Levels
1026 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Mounting Method
    Adhesive
  • Cable Bundle Diameter Range
    26.0 mm
  • Material Flammability Standard
    UL94 V-2
Cable Tie 168.0 mm 40.0 mm PA Black

461279

Price Range
£ 0.9977 - £ 0.9977

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 132.0 mm 30.0 mm PA Black

462705

Price Range
£ 0.5183 - £ 0.5183

Stock Levels
15295 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 132.0 mm 30.0 mm PA Natural

462766

Price Range
£ 0.5183 - £ 0.5183

Stock Levels
1750 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.0 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 202.0 mm 50.0 mm PA Black

462703

Price Range
£ 0.9866 - £ 0.9866

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 200.0 mm 44.5 mm PA Natural

WIT-50RLA-3

Price Range
£ 0.1347 - £ 0.1293

Stock Levels
10617 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.7 kg
Cable Tie 157.5 mm 38.0 mm PA Natural

462698

Price Range
£ 0.6281 - £ 0.6281

Stock Levels
35200 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.0 kg
Cable Tie 207.0 mm 50.0 mm PA Black

462710

Price Range
£ 0.1653 - £ 0.1611

Stock Levels
60696 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 185.0 mm 40.0 mm PA White

CRTA-C1-19WH

Price Range
£ 0.15 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.1 kg
  • Overall Length
    185.0 mm
Cable Clamp Adjustable Adhesive PA Natural

460298

Price Range
£ 0.7281 - £ 0.657

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Mounting Method
    Adhesive
  • Cable Bundle Diameter Range
    22.0 mm
  • Material Flammability Standard
    UL94 V-2