Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Mounting Method View
£ 0.0958 - £ 0.102 Request the lead time here
31.8 mm
168.3 mm
Natural
13.0 kg
Push Fit
£ 0.1102 - £ 0.1124 Request the lead time here
31.8 mm
168.3 mm
Black
13.0 kg
Push Fit
£ 0.0803 - £ 0.0854 993 In stock
31.8 mm
168.3 mm
Black
13.0 kg
Push Fit
£ 0.3891 - £ 0.3891 70872 In stock
3.2 mm
25.0 mm
110.0 mm
Natural
18.0 kg
Screw
£ 2.1678 - £ 2.1678 3137 In stock
4.8 mm
102.0 mm
370.0 mm
Natural
55.0 kg
Screw
£ 1.0533 - £ 1.0533 48 In stock
5.0 mm
60.0 mm
205.0 mm
Black
22.0 kg
Screw
WITBH-50R £ 0.175 - £ 0.182 286228 In stock
6.4 mm
44.5 mm
199.1 mm
Natural
22.7 kg
Fir Tree
WIT-18RA-01 £ 0.0353 - £ 0.0568 25000 In stock
4.8 mm
21.0 mm
109.0 mm
Natural
8.2 kg
Push Fit
WIT-50SA-1-01 £ 0.0597 - £ 0.0636 43832 In stock
6.8 mm
23.0 mm
133.0 mm
Natural
22.7 kg
Push Fit
£ 0.7893 - £ 0.7893 2184 In stock
4.8 mm
50.0 mm
203.0 mm
Natural
22.0 kg
Push Fit
£ 0.1007 - £ 0.1218 20548 In stock
4.8 mm
19.1 mm
121.7 mm
Natural
8.2 kg
Push Fit
£ 0.1792 - £ 0.1875 18108 In stock
4.8 mm
31.8 mm
179.4 mm
Natural
13.6 kg
Push Fit
£ 0.2028 - £ 0.2112 Request the lead time here
6.4 mm
31.8 mm
180.7 mm
Natural
13.6 kg
Push Fit
£ 0.4307 - £ 0.4488 3000 In stock
7.0 mm
40.0 mm
169.0 mm
Black
178.0 kg
Push Fit
£ 0.0908 - £ 0.0965 1105881 In stock
31.8 mm
160.7 mm
Natural
13.0 kg
Push Fit
£ 0.1834 - £ 0.1917 11000 In stock
6.4 mm
36.0 mm
168.0 mm
Natural
13.6 kg
Push Fit
£ 0.8796 - £ 0.8796 37824 In stock
5.0 mm
60.0 mm
205.0 mm
Black
22.0 kg
Screw
£ 0.4641 - £ 0.4641 9046 In stock
3.2 mm
25.0 mm
100.0 mm
Black
18.0 kg
Screw
£ 0.4224 - £ 0.4321 3413 In stock
4.8 mm
102.0 mm
370.0 mm
Black
55.0 kg
Screw
£ 0.4585 - £ 0.4683 15783 In stock
4.8 mm
50.0 mm
195.0 mm
Black
18.1 kg
Push Fit
  • of 5
Cable Tie 168.3 mm 31.8 mm PA Natural

WIT-30RCA-8-M

Price Range
£ 0.102 - £ 0.0958

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    168.3 mm
Cable Tie 168.3 mm 31.8 mm PA Black

WIT-30RCA-8UVB

Price Range
£ 0.1124 - £ 0.1102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    168.3 mm
Cable Tie 168.3 mm 31.8 mm PA Black

WIT-30RCA8-HS-M

Price Range
£ 0.0854 - £ 0.0803

Stock Levels
993 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    168.3 mm
Cable Tie 110.0 mm 25.0 mm PA Natural

461242

Price Range
£ 0.3891 - £ 0.3891

Stock Levels
70872 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
Cable Tie 370.0 mm 102.0 mm PA Natural

461246

Price Range
£ 2.1678 - £ 2.1678

Stock Levels
3137 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
Cable Tie 205.0 mm 60.0 mm PA Black

461263

Price Range
£ 1.0533 - £ 1.0533

Stock Levels
48 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
Cable Tie 8.1 mm 199.1 mm 44.5 mm PA Natural

WITBH-50R

Price Range
£ 0.182 - £ 0.175

Stock Levels
286228 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Fir Tree
  • Minimum Loop Tensile Strength
    22.7 kg
Cable Tie 109.0 mm 21.0 mm PA Natural

WIT-18RA-01

Price Range
£ 0.0568 - £ 0.0353

Stock Levels
25000 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    8.2 kg
Cable Tie 133.0 mm 23.0 mm PA Natural

WIT-50SA-1-01

Price Range
£ 0.0636 - £ 0.0597

Stock Levels
43832 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.7 kg
Cable Tie 203.0 mm 50.0 mm PA Natural

462761

Price Range
£ 0.7893 - £ 0.7893

Stock Levels
2184 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 121.7 mm 19.1 mm PA Natural

WIT-18R1A-4-01

Price Range
£ 0.1218 - £ 0.1007

Stock Levels
20548 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
Cable Tie 179.4 mm 31.8 mm PA Natural

WIT-30RRA-16-M

Price Range
£ 0.1875 - £ 0.1792

Stock Levels
18108 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
Cable Tie 180.7 mm 31.8 mm PA Natural

WIT-30RRAA-16-M

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.6 kg
Cable Tie 169.0 mm 40.0 mm PA Black

SRRCT-2

Price Range
£ 0.4488 - £ 0.4307

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    7.0 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    178.0 kg
Cable Tie 160.7 mm 31.8 mm PA Natural

WIT-30RCA-4-M

Price Range
£ 0.0965 - £ 0.0908

Stock Levels
1105881 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.0 kg
  • Overall Length
    160.7 mm
Cable Tie 168.0 mm 36.0 mm PA Natural

WIT-30RRAA-8-M

Price Range
£ 0.1917 - £ 0.1834

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Head Type
    Pan Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    13.6 kg
Cable Tie 205.0 mm 60.0 mm PA Black

461244

Price Range
£ 0.8796 - £ 0.8796

Stock Levels
37824 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    5.0 mm
  • Mounting Method
    Screw
Cable Tie 100.0 mm 25.0 mm PA Black

461261

Price Range
£ 0.4641 - £ 0.4641

Stock Levels
9046 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    3.2 mm
  • Mounting Method
    Screw
Cable Tie 370.0 mm 102.0 mm PA Black

461265

Price Range
£ 0.4321 - £ 0.4224

Stock Levels
3413 In stock
Attributes
  • Certification
    UL
  • Colour
    Black
  • Head Type
    Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Screw
Cable Tie 195.0 mm 50.0 mm PA Black

WIT-40LAR

Price Range
£ 0.4683 - £ 0.4585

Stock Levels
15783 In stock
Attributes
  • Colour
    Black
  • Head Type
    Oval Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Minimum Loop Tensile Strength
    18.1 kg