These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1445 - £ 0.15 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Green
|
40 lbs
18.1 kg
|
Push Fit
|
||
£ 0.7893 - £ 0.7893 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
£ 0.5183 - £ 0.5183 | Request the lead time here |
0.181 in
4.6 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
£ 0.5183 - £ 0.5183 | Request the lead time here |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||
462765 | £ 0.257 - £ 0.257 | Request the lead time here |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
|
£ 0.6281 - £ 0.6281 | Request the lead time here |
0.236 in
6.0 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
£ 0.0835 - £ 0.1031 | Request the lead time here |
0.189 in
4.8 mm
|
1.122 in
28.5 mm
|
6.122 in
155.5 mm
|
Natural
|
250.0 kg
250.0 kg
|
Push Fit
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.