Quantity | Unit price |
---|---|
200 - 999 | £ 0.3335 |
1000 - 1999 | £ 0.3265 |
2000 + | £ 0.3196 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 24.0 mm |
---|---|
Base Diameter | 0.945 in |
Length Under Head | 15.0 mm |
Length Under Head | 0.591 in |
Colour | Natural |
Base Full Material | Polyamide |
Nail Material | Steel |
Type | Nail-On |
Shape | Round |
Commodity Code | 3926909790 |
Base Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.