Menu Search

Cylindrical Magnet Neodymium North & South 25.0 mm 1.5 kg

Neo-Discs Can be used to create high class closures and modular POS displays. Insert into predrilled holes or glued into applications. Suitable for attaching items to ceiling rails.
Item code:

493196

1892 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.0284
100 + £ 2.7931
Standard pack: 100

Order in multiple of 10

Total price:

£ 30.28

10 x £ 3.0284

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 25.0 mm
Shape Bar
Pull Force 1.5 kg
Magnet Material Neodymium
Polarity North & South
Commodity Code 8505111065

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us