Menu Search

Cylindrical Magnet Neodymium North & South 15.0 mm 1.5 kg

This neodymium disc-shaped magnet can be inserted into pre-drilled holes or glued in application. Ideal for attaching items to ceiling rails, or for use in enclosures or Point of Sale displays.
Item code:

496737

518 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.869
100 + £ 3.3212
Standard pack: 100

Order in multiple of 10

Total price:

£ 38.69

10 x £ 3.869

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Size 15.0 mm
Shape Cylindrical
Pull Force 1.5 kg
Magnet Material Neodymium
Polarity North & South
Commodity Code 3919108025

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us