Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 14.9707 - £ 14.9707 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
£ 15.1486 - £ 15.1486 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
£ 1.0677 - £ 1.0677 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
£ 7.9636 - £ 7.9636 Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
£ 8.7422 - £ 8.7422 Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
£ 0.8163 - £ 0.8163 Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
£ 1.0099 - £ 1.0099 Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
  • of 6
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

1337661

Price Range
£ 14.9707 - £ 14.9707

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

1337665

Price Range
£ 15.1486 - £ 15.1486

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 31.0 mm 6.0 mm 22 kg

1337669

Price Range
£ 1.0677 - £ 1.0677

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 30.0 kg

1337660

Price Range
£ 7.9636 - £ 7.9636

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 43.0 mm 30.0 kg

1337664

Price Range
£ 8.7422 - £ 8.7422

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 22.0 mm 6.0 mm 13 kg

1337668

Price Range
£ 0.8163 - £ 0.8163

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 6.0 mm 30 kg

1337672

Price Range
£ 1.0099 - £ 1.0099

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated