10363140
22SEWC750100
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.3544 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.252 in |
| Depth | 18.5 mm |
| Depth | 0.728 in |
| Inside Height | 18.5 mm |
| Inside Height | 0.728 in |
| Inside Width | 22.5 mm |
| Inside Width | 0.886 in |
| Maximum Panel Thickness | 2.7 mm |
| Maximum Panel Thickness | 0.106 in |
| Overall Width | 18.5 mm |
| Overall Width | 0.728 in |
| Panel Thickness Range | 2.7 mm |
| Panel Thickness Range | 0.106 in |
| Full Material | Polyamide 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue