Quantity | Unit price |
---|---|
100 + | £ 2.4874 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Adhesive |
Material | PA |
Saddle Type | Round |
Compatible Hole Diameter | 8.5 mm |
Compatible Hole Diameter | 0.335 in |
Inside Height | 8.5 mm |
Inside Height | 0.335 in |
Inside Width | 8.5 mm |
Inside Width | 0.335 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.