Quantity | Unit price |
---|---|
1000 + | £ 0.1684 |
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Blind Hole |
Compatible Hole Diameter | 7.9 mm |
Compatible Hole Diameter | 0.311 in |
Inside Height | 8.7 mm |
Inside Height | 0.343 in |
Inside Width | 6.4 mm |
Inside Width | 0.252 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue