Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2292 |
5000 - 9999 | £ 0.2122 |
10000 + | £ 0.20 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Round |
Compatible Hole Diameter | 9.5 mm |
Compatible Hole Diameter | 0.374 in |
Compatible Panel Thickness Range | 0.8 - 2.0 mm |
Compatible Panel Thickness Range | 0.031 - 0.079 in |
Depth | 6.9 mm |
Depth | 0.272 in |
Inside Height | 44.0 mm |
Inside Height | 1.732 in |
Inside Width | 35.0 mm |
Inside Width | 1.378 in |
Maximum Compatible Panel Thickness | 2.0 mm |
Maximum Compatible Panel Thickness | 0.079 in |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Overall Width | 43.0 mm |
Overall Width | 1.693 in |
Panel Thickness Range | 2.0 mm |
Panel Thickness Range | 0.079 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.