Quantity | Unit price |
---|---|
500 - 4999 | £ 0.3853 |
5000 + | £ 0.3451 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Adhesive |
Material | PA |
Saddle Type | Round |
Compatible Hole Diameter | 0.8 mm |
Compatible Hole Diameter | 0.031 in |
Depth | 6.9 mm |
Depth | 0.272 in |
Inside Height | 19.0 mm |
Inside Height | 0.748 in |
Inside Width | 21.2 mm |
Inside Width | 0.835 in |
Overall Width | 26.8 mm |
Overall Width | 1.055 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.