Quantity | Unit price |
---|---|
1000 + | £ 0.353 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Adhesive |
Material | PA |
Saddle Type | Side Entry |
Compatible Hole Diameter | 10.2 mm |
Compatible Hole Diameter | 0.402 in |
Inside Height | 11.4 mm |
Inside Height | 0.449 in |
Inside Width | 10.2 mm |
Inside Width | 0.402 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.