10113998
WS-SE-C-19A2-RT
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2257 |
| 5000 - 9999 | £ 0.2215 |
| 10000 + | £ 0.2173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Fitting Style | Adhesive |
| Saddle Type | Side Entry |
| Compatible Hole Diameter | 9.5 mm |
| Compatible Hole Diameter | 0.374 in |
| Depth | 9.5 mm |
| Depth | 0.374 in |
| Inside Height | 11.4 mm |
| Inside Height | 0.450 in |
| Inside Width | 9.4 mm |
| Inside Width | 0.370 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue