Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1951 |
5000 - 9999 | £ 0.178 |
10000 + | £ 0.1695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Arrowhead, Winged |
Material | PA |
Saddle Type | Side Entry |
Compatible Hole Diameter | 8.0 mm |
Compatible Hole Diameter | 0.315 in |
Compatible Panel Thickness Range | 1.6 - 2.6 mm |
Compatible Panel Thickness Range | 0.063 - 0.102 in |
Inside Height | 3.0 mm |
Inside Height | 0.118 in |
Inside Width | 6.8 mm |
Inside Width | 0.268 in |
Maximum Compatible Panel Thickness | 2.6 mm |
Maximum Compatible Panel Thickness | 0.102 in |
Maximum Panel Thickness | 2.6 mm |
Maximum Panel Thickness | 0.102 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Panel Thickness Range | 1.6 - 2.6 mm |
Panel Thickness Range | 0.063 - 0.102 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.