Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2829 |
5000 + | £ 0.261 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Rivet/Screw |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 3.8 mm |
Compatible Hole Diameter | 0.15 in |
Inside Height | 9.1 mm |
Inside Height | 0.358 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Overall Width | 12.4 mm |
Overall Width | 0.488 in |
Full Material | Polyamide 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.