Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2131 |
5000 - 9999 | £ 0.1949 |
10000 + | £ 0.1865 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Depth | 5.6 mm |
Depth | 0.220 in |
Height | 19.6 mm |
Height | 0.770 in |
Inside Height | 12.7 mm |
Inside Height | 0.5 in |
Inside Width | 19.1 mm |
Inside Width | 0.752 in |
Maximum Panel Thickness | 1.2 mm |
Maximum Panel Thickness | 0.047 in |
Overall Width | 23.6 mm |
Overall Width | 0.929 in |
Panel Thickness Range | 1.2 mm |
Panel Thickness Range | 0.047 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.