Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0877 - £ 0.1062 | 86900 In stock |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
0.701 in
17.8 mm
|
||||
£ 0.1837 - £ 0.21 | 7803 In stock |
0.752 in
19.1 mm
|
0.185 in
4.7 mm
|
0.929 in
23.6 mm
|
0.5 in
12.7 mm
|
|
0.772 in
19.6 mm
|
||||
WSBH-2-19 | £ 0.192 - £ 0.221 | 84000 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.441 in
11.2 mm
|
|
0.709 in
18.0 mm
|
|||
£ 0.192 - £ 0.221 | 962 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||||
£ 0.167 - £ 0.1922 | 24611 In stock |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||||
£ 0.2247 - £ 0.2559 | In production |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||||
£ 0.167 - £ 0.1922 | 14277 In stock |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||||
£ 0.179 - £ 0.2042 | 600 In stock |
0.402 in
10.2 mm
|
0.189 in
4.8 mm
|
0.402 in
10.2 mm
|
0.449 in
11.4 mm
|
0.079 in
2.0 mm
|
0.646 in
16.4 mm
|
||||
£ 0.179 - £ 0.2042 | 32576 In stock |
0.402 in
10.2 mm
|
0.224 in
5.7 mm
|
0.402 in
10.2 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.366 in
9.3 mm
|
||||
OFNS-13-187-01 | £ 0.185 - £ 0.2102 | 133700 In stock |
0.835 in
21.2 mm
|
0.185 in
4.7 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
|||
OFNS-13-250-01 | £ 0.185 - £ 0.2102 | 1431 In stock |
0.835 in
21.2 mm
|
0.248 in
6.3 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
|||
£ 0.185 - £ 0.2102 | 5000 In stock |
0.835 in
21.2 mm
|
0.311 in
7.9 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
1.11 in
28.2 mm
|
||||
£ 0.2128 - £ 0.2418 | 3753 In stock |
0.835 in
21.2 mm
|
0.374 in
9.5 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||||
£ 0.197 - £ 0.2258 | 4490 In stock |
1.378 in
35.0 mm
|
0.374 in
9.5 mm
|
1.693 in
43.0 mm
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
2.165 in
55.0 mm
|
||||
£ 0.2235 - £ 0.2547 | 690731 In stock |
0.752 in
19.1 mm
|
0.185 in
4.7 mm
|
0.929 in
23.6 mm
|
0.85 in
21.6 mm
|
|
1.122 in
28.5 mm
|
||||
£ 0.167 - £ 0.1922 | 1000 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.228 in
5.8 mm
|
|
0.52 in
13.2 mm
|
||||
WSBH-3-01 | £ 0.167 - £ 0.1922 | 62500 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.791 in
20.1 mm
|
|
1.071 in
27.2 mm
|
|||
£ 0.1684 - £ 0.1684 | In production |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|
0.343 in
8.7 mm
|
|
|
||||
£ 0.2511 - £ 0.2715 | 18693 In stock |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||||
£ 0.167 - £ 0.1922 | 67788 In stock |
0.28 in
7.1 mm
|
0.185 in
4.7 mm
|
0.654 in
16.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue